text.skipToContent text.skipToNavigation

Catalog No. : AHW09PFCHB3012

Description:  AL CVR 09W PK FLNGD HB 30DEG12RAD

UPC: 753554109223

Made or assembled in Canada.

Aluminum H-style peaked flanged cover 9 inches width horizontal bend 30 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

Documents/Support Tools

Sales Drawing

Click here