text.skipToContent text.skipToNavigation

Catalog No. : AHW0906SFCHLR

Description:  AL COV 9X6W SOL FLANGED LR

UPC: 753554045866

Made or assembled in Canada.

Aluminum H-style 9 inches side rail height 6 inches width solid flanged cover horizontal left reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

9 Inches

ETIM EC002403 Cover for cable support system

Cover width

152.4 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here