text.skipToContent text.skipToNavigation

Catalog No. : AHW06SFCVI3036

Description:  AL COVER 6W SOL FL VI 30D36R

UPC: 753554114340

Made or assembled in Canada.

For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in