text.skipToContent text.skipToNavigation

Catalog No. : AHW06SFCHYL

Description:  ALU COV 06W Y LEFT

UPC: 785055966432

Made or assembled in Canada.

Aluminum H-style 6 inches width solid flanged cover horizontal wye left
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

6 inches

ETIM EC002403 Cover for cable support system

Cover width

152.4 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here