text.skipToContent text.skipToNavigation

Catalog No. : AHW0612VFCET12

Description:  AL COV 6 TO 12 VEN EXP TEE 12R

UPC: 785055974178

Made or assembled in Canada.

Aluminum H-style 6 inches side rail height 12 inches width ventilated flanged cover horizontal expanding tee 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

12 inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

6 inches

ETIM EC002403 Cover for cable support system

Cover width

304.8 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here