text.skipToContent text.skipToNavigation

Catalog No. : AHW0609SFCET12

Description:  AL COV 6X9W SOL FLG CT 12 R

UPC: 753554097681

Made or assembled in Canada.

Aluminum H-style 6 inches side rail height 9 inches width solid flanged cover horizontal expanding tee 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

9 in

Side Rail Height

6 in

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Inner radius

12 inch

Material

Aluminium