text.skipToContent text.skipToNavigation

Catalog No. : AHF742LHB9036

Description:  AL FIT 7IN 42W LAD HOR. BEND 90D36R

UPC: 626490493032

Made or assembled in Canada.

Aluminum H-style fitting 7 inches side rail height 42 inches width ladder horizontal bend 90 degree 36 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

42 in

Side Rail Height

7 Inches

Documents/Support Tools

Sales Drawing

Click here