text.skipToContent text.skipToNavigation

Catalog No. : AHF74218LHSR

Description:  AL 7IN 42X18 RED. STR. FITTING

UPC: 753554113466

Made or assembled in Canada.

For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cable tray fitting and accessories

Special Features

Ladder

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

42 x 18 in

Side Rail Height

7 in