text.skipToContent text.skipToNavigation

Catalog No. : AHF736SHYLH

Description:  AL FIT 7IN 36W SOL HOR. Y LEFT

UPC: 626490488007

Made or assembled in Canada.

Aluminum H-style fitting 7 inches side rail height 36 inches width solid through horizontal wye left with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Fittings

Special Features

H-style and U-style are interchangeable

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Side Rail Height

7 Inches

ETIM EC002409 Profile column for cable ladder

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here