text.skipToContent text.skipToNavigation

Catalog No. : AHF736LVO9072BH

Description:  AL7IN 36W VERT.OUT90D72R W/B S.S HA

UPC: 785055959137

Made or assembled in Canada.

Aluminum H-style fitting 7 inches side rail height 36 inches width ladder vertical outside bend 90 degree 72 inches radius with hardware and barrier
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

36 in

Side Rail Height

7 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically rising

Type of rung

Perforated profile

Deflection (angle)

90°

Inner radius

72 inch

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here