Catalog No. : AHF73006SHSRH
Description: AL FIT 7IN 30X6W SOL STR REDUCER
UPC: 626490483460
Made or assembled in Canada.
Aluminum H-style fitting 7 inches side rail height 30 inches x 6 inches width solid trough horizontal straight reducer with hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Reducing piece for cable tray |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
30 x 6 in |
|
Side Rail Height |
7 Inches |
ETIM Classification
ETIM
EC001011 Reducing piece for cable ladder
|
Type of rung |
Perforated profile |
|
Construction type |
Reducing symmetrical |
|
Height side joist |
177.8 mm |
|
Material |
Aluminium |
Documents/Support Tools
|
Sales Drawing |