text.skipToContent text.skipToNavigation

n° de catalogue : AHF72418LHRRH

Description:  AL FIT 7IN 24X18W LAD RIGHT REDUC.

UPC: 626490477506

Made or assembled in Canada.

Aluminum H-style fitting 7 inches side rail height 24 inches x 18 inches width ladder horizontal right reducer with hardware
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 x 18 in

Side Rail Height

7 Inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Construction type

Reducing to the right

Height side joist

177.8 mm

Material

Aluminium

Documents/outils d'aide

Dessin de vente

Cliquez ici