Catalog No. : AHF718LHB9012H
Description: AL FIT 7IN 18W LAD HOR. BEND 90D12R
UPC: 626490465725
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Bend for cable tray |
|
Special Features |
90 degree angle |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA |
Dimensions
|
Width |
18 in |
|
Side Rail Height |
7 Inches |
|
Change of direction |
Horizontal |
|
Type of rung |
Perforated profile |
|
Deflection (angle) |
90° |
|
Cable ladder width |
18 inch |
|
Inner radius |
12 inch |
|
Material |
Aluminium |
Documents/Support Tools
|
Sales Drawing |