text.skipToContent text.skipToNavigation

Catalog No. : AHF712VVO6024H

Description:  AL FIT 7IN 12W VEN VO 60D24R

UPC: 626490462144

Made or assembled in Canada.

Aluminum H-style fitting 7 inches side rail height 12 inches width ventilated vertical outside bend 60 degree 24 inches radius with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

60 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

12 in

Side Rail Height

7 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically rising

Type of rung

Perforated profile

Deflection (angle)

60°

Cable ladder width

12 inch

Inner radius

24 inch

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here