text.skipToContent text.skipToNavigation

Catalog No. : AHF712SHX12H

Description:  AL FIT 7IN 12W SOL HOR. X 12R

UPC: 626490460164

Made or assembled in Canada.

Aluminum H-style fitting 7 inches side rail height 12 inches width solid through horizontal cross 12 inches radius with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Crosses for cable tray

Special Features

12 Inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

7 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

177.8 mm

Cable ladder width

304.8 mm

Inner radius

304.8 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here