text.skipToContent text.skipToNavigation

n° de catalogue : AHF712LCS36

Description:  AL FIT 7IN 12W LAD SUPPORT 36R

UPC: 626490458314

Made or assembled in Canada.

Aluminum H-style fitting 7 inches side rail height 12 inches width ladder cable support H-style fitting 36 inches radius
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Fittings

Special Features

36 inch radius

Application

For H-style or U style fitting

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

7 Inches

ETIM EC002409 Profile column for cable ladder

Material

Aluminium

Documents/outils d'aide

Dessin de vente

Cliquez ici