text.skipToContent text.skipToNavigation

Catalog No. : AHF71230LET12H

Description:  AL FIT 7IN 12X30W LAD EXPAND T 12R

UPC: 626490463967

Made or assembled in Canada.

Aluminum H-style fitting 7 inches side rail height 12 inches x 30 inches width ladder horizontal expanding tee 12 inches radius with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 x 30 in

Side Rail Height

7 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

177.8 mm

Inner radius

304.8 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here