text.skipToContent text.skipToNavigation

n° de catalogue : AHF71224VET12H

Description:  AL FIT 7IN 12X24W VEN EXPAND T 12R

UPC: 626490463806

Made or assembled in Canada.

Aluminum H-style fitting 7 inches side rail height 12 inches x 24 inches width ventilated horizontal expanding tee 12 inches radius with hardware
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 x 24 in

Side Rail Height

7 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

177.8 mm

Inner radius

304.8 mm

Material

Aluminium

Documents/outils d'aide

Dessin de vente

Cliquez ici