text.skipToContent text.skipToNavigation

Catalog No. : AHF642LVTD36

Description:  AL 6IN 42W VERT. TEE DOWN 36R

UPC: 753554102279

Made or assembled in Canada.

Aluminum H-style fitting 6 inches side rail height 42 inches width ladder vertical tee down 36 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

36 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

42 in

Side Rail Height

6 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Cable ladder width

1066.8 mm

Inner radius

609.6 mm

Inner radius

24 inch

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here