text.skipToContent text.skipToNavigation

Catalog No. : AHF642LVO9048

Description:  AL 6IN 42W VERT OUT VO 90D 48R

UPC: 753554092464

Made or assembled in Canada.

Aluminum H-style fitting 6 inches side rail height 42 inches width ladder vertical outside bend 90 degree 48 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

42 in

Side Rail Height

6 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically rising

Type of rung

Perforated profile

Deflection (angle)

90°

Cable ladder width

42 inch

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here