text.skipToContent text.skipToNavigation

Catalog No. : AHF642LHX24

Description:  AL.42INWX6IND HX 24INRAD

UPC: 753554087156

Aluminum H-style fitting 6 inches side rail height 42 inches width ladder horizontal cross 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Crosses for cable tray

Special Features

24 Inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

42 in

Side Rail Height

6 inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Inner radius

24 inch

Material

Aluminium

Colour

None

Documents/Support Tools

Sales Drawing

Click here