text.skipToContent text.skipToNavigation

Catalog No. : AHF642LHB3012

Description:  AL 6IN 42W LAD HB 30D 12R

UPC: 753554109445

Made or assembled in Canada.

Aluminum H-style fitting 6 inches side rail height 42 inches width ladder horizontal bend 30 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

30 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

42 in

Side Rail Height

6 inches

Documents/Support Tools

Sales Drawing

Click here