text.skipToContent text.skipToNavigation

Catalog No. : AHF63642LET12

Description:  AL 6 36 TO 42 LAD.EXP.TEE 12R

UPC: 753554110755

Made or assembled in Canada.

Aluminum H-style fitting 6 inches side rail height 36 inches x 42 inches width ladder horizontal expanding tee 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 x 42 in

Side Rail Height

6 inches

Documents/Support Tools

Sales Drawing

Click here