Catalog No. : AHF63609SHRRH
Description: AL FIT 6IN 36X9W SOL RIGHT REDUC.
UPC: 626490435124
Made or assembled in Canada.
Aluminum H-style fitting 6 inches side rail height 36 inches x 9 inches width solid trough horizontal right reducer with hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Reducing piece for cable tray |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
36 x 9 in |
|
Side Rail Height |
6 inches |
ETIM Classification
ETIM
EC001011 Reducing piece for cable ladder
|
Type of rung |
Perforated profile |
|
Construction type |
Reducing to the right |
|
Height side joist |
152.4 mm |
|
Material |
Aluminium |
Documents/Support Tools
|
Sales Drawing |