text.skipToContent text.skipToNavigation

Catalog No. : AHF630SHYRH

Description:  AL FIT 6IN 30W SOL HOR. Y RIGHT

UPC: 626490425828

Made or assembled in Canada.

Aluminum H-style fitting 6 inches side rail height 30 inches width solid through horizontal wye right with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Fittings

Special Features

H-style and U-style are interchangeable

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Side Rail Height

6 inches

ETIM EC002409 Profile column for cable ladder

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here