Catalog No. : AHF630SHT24H
Description: AL FIT 6IN 30W SOL HOR. T 24R
UPC: 626490425668
Made or assembled in Canada.
Aluminum H-style fitting 6 inches siderail depth 30 inches width solid through horizontal bend 60 degree 24 inches radius with hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Channel Cable Tray Fittings |
Special Features |
60 degree angle |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
T&B Cable Tray |
ETIM Classification
ETIM
EC002409 Profile column for cable ladder
Material |
Aluminium |
Documents/Support Tools
Sales Drawing |