text.skipToContent text.skipToNavigation

Catalog No. : AHF630LHB9018

Description:  AL. 6IN 30W ELBOW 90D 18R

UPC: 753554097520

Made or assembled in Canada.

Aluminum H-style fitting 6 inches side rail height 30 inches width ladder horizontal bend 90 degree 18 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

30 in

Side Rail Height

6 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

90°

Inner radius

18 inch

Material

Aluminium

Colour

None

Documents/Support Tools

Sales Drawing

Click here