Catalog No. : AHF624LCS48H
Description: AL FIT 6IN 24W LAD SUPPORT 48R
UPC: 626490417021
Made or assembled in Canada.
Aluminum H-style fitting 6 inches side rail height 24 inches width ladder cable support H-style fitting 48 inches radius with hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Fittings |
|
Special Features |
48 inch radius |
|
Application |
For H-style or U style fitting |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
24 in |
|
Side Rail Height |
6 inches |
ETIM Classification
ETIM
EC002409 Profile column for cable ladder
|
Material |
Aluminium |
Documents/Support Tools
|
Sales Drawing |