text.skipToContent text.skipToNavigation

Catalog No. : AHF61806VHSR

Description:  AL 6IN 18 TO 6W V. STR REDUCER

UPC: 753554109414

Made or assembled in Canada.

Aluminum H-style fitting 6 inches side rail height 18 inches x 6 inches width ventilated horizontal straight reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 x 6 in

Side Rail Height

6 inches

Documents/Support Tools

Sales Drawing

Click here