text.skipToContent text.skipToNavigation

Catalog No. : AHF612SHB6012

Description:  AL FIT 6IN 12W SOL HOR. BEND 60D12R

UPC: 626490404472

Made or assembled in Canada.

Aluminum H-style fitting 6 inches side rail height 12 inches width solid trough horizontal bend 60 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

60 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

12 in

Side Rail Height

6 inches

Documents/Support Tools

Sales Drawing

Click here