Catalog No. : AHF612SCS12H
Description: AL FIT 6IN 12W SOL CABLE SUPP 12R
UPC: 626490404243
Made or assembled in Canada.
Aluminum H-style fitting 6 inches side rail height 12 inches width solid through cable support H-style fitting 12 inches radius with hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Fittings |
|
Special Features |
12 inch radius |
|
Application |
For H-style or U style fitting |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
12 in |
|
Side Rail Height |
6 inches |
ETIM Classification
ETIM
EC002409 Profile column for cable ladder
|
Material |
Aluminium |
Documents/Support Tools
|
Sales Drawing |