text.skipToContent text.skipToNavigation

Catalog No. : AHF612LHT12G

Description:  AL 6IN 12W HORIZ. TEE 12R

UPC: 753554105287

Made or assembled in Canada.

Aluminum H-style fitting 6 inches side rail height 12 inches width ladder horizontal tee 12 inches radius with grounding hole
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

6 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Cable ladder width

304.8 mm

Inner radius

304.8 mm

Inner radius

12 inch

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here