n° de catalogue : AHF61224SEX12
Description: AL FIT 6IN 12X24W SOL EXPAND X 12R
UPC: 626490408272
Made or assembled in Canada.
Aluminum H-style fitting 6 inches side rail height 12 inches x 24 inches width solid through horizontal expanding cross 12 inches radius
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
tnb.ca.abb.com/fr/
- Made or assembled in Canada.
Descriptors
|
Category |
Crosses for cable tray |
|
Special Features |
12 Inch radius |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
12 x 24 in |
|
Side Rail Height |
6 inches |
ETIM Classification
ETIM
EC001559 Cross piece for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
152.4 mm |
|
Inner radius |
304.8 mm |
|
Material |
Aluminium |
Documents/outils d'aide
|
Dessin de vente |