Catalog No. : AHF61206LHRR
Description: AL.6IND 12IN-6IN RR
UPC: 626490406858
Made or assembled in Canada.
Aluminum H-style fitting 6 inches side rail height 12 inches x 6 inches width ladder horizontal right reducer
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Reducing piece for cable tray |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
12 x 6 in |
|
Side Rail Height |
6 inches |
ETIM Classification
ETIM
EC001011 Reducing piece for cable ladder
|
Type of rung |
Perforated profile |
|
Construction type |
Reducing to the right |
|
Height side joist |
152.4 mm |
|
Material |
Aluminium |
Documents/Support Tools
|
Sales Drawing |