text.skipToContent text.skipToNavigation

Catalog No. : AHF609VVO9024

Description:  AL FIT 6IN 9W VEN VO 90D24R

UPC: 626490399549

Aluminum H-style fitting 6 inches side rail height 9 inches width ventilated vertical outside bend 90 degree 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

9 in

Side Rail Height

6 inches