text.skipToContent text.skipToNavigation

Catalog No. : AHF609SHX24

Description:  AL FIT 6IN 9W SOL HOR. X 24R

UPC: 626490397507

Made or assembled in Canada.

Aluminum H-style fitting 6 inches side rail height 9 inches width solid through horizontal cross 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Crosses for cable tray

Special Features

24 Inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

Side Rail Height

6 inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Cable ladder width

228.6 mm

Inner radius

609.6 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here