text.skipToContent text.skipToNavigation

Catalog No. : AHF609LCS24H

Description:  AL FIT 6IN 9W LAD CABLE SUPP 24R

UPC: 626490395633

Made or assembled in Canada.

Aluminum H-style fitting 6 inches side rail height 9 inches width ladder cable support H-style fitting 24 inches radius with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Fittings

Special Features

24 inch radius

Application

For H-style or U style fitting

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

Side Rail Height

6 inches

ETIM EC002409 Profile column for cable ladder

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here