Catalog No. : AHF60636LET36
Description: AL.6IND 6IN-36IN EXP. TEE 36INRAD
UPC: 626490394681
Made or assembled in Canada.
Aluminum H-style fitting 6 inches side rail height 6 inches x 36 inches width ladder horizontal expanding tee 36 inches radius
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Tee for cable tray |
|
Special Features |
36 inches radius |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
6 x 36 in |
|
Side Rail Height |
6 inches |
ETIM Classification
ETIM
EC001540 Tee for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
152.4 mm |
|
Inner radius |
914.4 mm |
|
Material |
Aluminium |
Documents/Support Tools
|
Sales Drawing |