text.skipToContent text.skipToNavigation

Catalog No. : AHF60618LET36H

Description:  AL.6IND 6IN-18IN ET 36INRAD SSHDW

UPC: 626490393257

Aluminum H-style fitting 6 inches side rail height 6 inches x 18 inches width ladder horizontal expanding tee 36 inches radius with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Tee for cable tray

Special Features

36 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 x 18 in

Side Rail Height

6 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Inner radius

914.4 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here