text.skipToContent text.skipToNavigation

Catalog No. : AHF542LVO9012

Description:  AL FIT 5IN 42W LAD VO 90D12R

UPC: 626490382923

Aluminum H-style fitting 5 inches side rail height 42 inches width ladder vertical outside bend 90 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

42 in

Side Rail Height

5 Inches