text.skipToContent text.skipToNavigation

Catalog No. : AHF52418VHSR

Description:  AL 5IN 24X18IN VEN STR. RED

UPC: 785055955047

Aluminum H-style fitting 5 inches side rail height 24 inches x 18 inches width ventilated horizontal straight reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 x 18 in

Side Rail Height

5 Inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Construction type

Reducing symmetrical

Height side joist

127 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here