text.skipToContent text.skipToNavigation

n° de catalogue : AHF52418LRT12H

Description:  AL.5IND 24IN-18IN RT 12INRAD SSHDW

UPC: 626490366671

Made or assembled in Canada.

Aluminum H-style fitting 5 inches side rail height 24 inches x 18 inches width ladder horizontal reducing tee 12 inches radius with hardware
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 x 18 in

Side Rail Height

5 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

127 mm

Inner radius

304.8 mm

Material

Aluminium

Documents/outils d'aide

Dessin de vente

Cliquez ici