text.skipToContent text.skipToNavigation

Catalog No. : AHF52412VHLR

Description:  AL 5IN 24 TO 12W VENT LEFT RED.

UPC: 753554109735

Made or assembled in Canada.

Aluminum H-style fitting 5 inches side rail height 24 inches x 12 inches width ventilated horizontal left reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 x 12 in

Side Rail Height

5 Inches

Documents/Support Tools

Sales Drawing

Click here