Catalog No. : AHF518LVI4512H
Description: AL.18INWX5IND IV-45 12INRAD SSHDW
UPC: 626490355217
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Bend for cable tray |
|
Special Features |
45 degree angle |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA |
Dimensions
|
Width |
18 in |
|
Side Rail Height |
5 Inches |
|
Change of direction |
Vertically declining |
|
Type of rung |
Perforated profile |
|
Deflection (angle) |
45° |
|
Inner radius |
12 inch |
|
Material |
Aluminium |
Documents/Support Tools
|
Sales Drawing |