text.skipToContent text.skipToNavigation

n° de catalogue : AHF518LHB4512

Description:  AL.18INWX5IND H-45 12INRAD

UPC: 626490354685

Made or assembled in Canada.

Aluminum H-style fitting 5 inches side rail height 18 inches width ladder horizontal bend 45 degree 12 inches radius
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

18 in

Side Rail Height

5 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

45°

Inner radius

12 inch

Material

Aluminium

Documents/outils d'aide

Dessin de vente

Cliquez ici