text.skipToContent text.skipToNavigation

Catalog No. : AHF51836VET12H

Description:  AL FIT 5IN 18X36W VEN EXPAND T 12R

UPC: 626490360891

Aluminum H-style fitting 5 inches side rail height 18 inches x 36 inches width ventilated horizontal expanding tee 12 inches radius with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 x 36 in

Side Rail Height

5 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

127 mm

Inner radius

304.8 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here