text.skipToContent text.skipToNavigation

Catalog No. : AHF51836LEX12

Description:  AL FIT 5IN 18X36W LAD EXPAND X 12R

UPC: 626490360648

Made or assembled in Canada.

Aluminum H-style fitting 5 inches side rail height 18 inches x 36 inches width ladder horizontal expanding cross 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Crosses for cable tray

Special Features

12 Inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 x 36 in

Side Rail Height

5 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

127 mm

Inner radius

304.8 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here