Catalog No. : AHF51824VEX48
Description: AL FIT 5IN 18X24W VEN EXPAND X 48R
UPC: 626490360068
Made or assembled in Canada.
Aluminum H-style fitting 5 inches side rail height 18 inches x 24 inches width ventilated horizontal expanding cross 48 inches radius
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Crosses for cable tray |
|
Special Features |
48 Inch radius |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
18 x 24 in |
|
Side Rail Height |
5 Inches |
ETIM Classification
ETIM
EC001559 Cross piece for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
127 mm |
|
Inner radius |
1219.2 mm |
|
Material |
Aluminium |
Documents/Support Tools
|
Sales Drawing |