text.skipToContent text.skipToNavigation

Catalog No. : AHF51824LET24

Description:  AL.5IND 18IN-24IN EXP. TEE 24INRAD

UPC: 626490359628

Made or assembled in Canada.

Aluminum H-style fitting 5 inches side rail height 18 inches x 24 inches width ladder horizontal expanding tee 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

24 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 x 24 in

Side Rail Height

5 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

127 mm

Inner radius

609.6 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here