text.skipToContent text.skipToNavigation

Catalog No. : AHF51812VHRR

Description:  AL.5IN 18IN-12IN VEN RR

UPC: 753554093218

Made or assembled in Canada.

Aluminum H-style fitting 5 inches side rail height 18 inches x 12 inches width ventilated trough horizontal right reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 x 12 in

Side Rail Height

5 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here